Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Housing Type :
Plug
-
Connector System :
Cable-to-Cable
-
Sealable :
No
-
Connector & Contact Terminates To :
Wire & Cable
Configuration Features
-
Number of Positions :
18
-
Number of Rows :
2
Electrical Characteristics
-
Operating Voltage (VAC):
250
Body Features
-
Connector & Keying Code :
B
Termination Features
-
Termination Method to Wire & Cable :
Spring Terminal
Mechanical Attachment
-
Mating Alignment :
With
-
Mating Alignment Type :
Polarization
-
Mating Retention :
Without
-
Connector Mounting Type :
Cable Mount (Free-Hanging)
Housing Features
-
Housing Color :
Gray
-
Centerline (Pitch) (mm):
1.5, 4.36
-
Centerline (Pitch) (in):
.059, .171
Dimensions
-
Row-to-Row Spacing (mm):
4, 5.6
Usage Conditions
-
Operating Temperature Range :
-30 – 105 °C [ -22 – 221 °F ]
Operation/Application
-
Shielded :
No
-
Circuit Application :
Power & Signal
Industry Standards
-
UL Flammability Rating :
UL 94HB, UL 94V-0
Packaging Features
-
Packaging Method :
Box
-
Packaging Quantity :
160