CAD Files

Product Specifications

Product Specification

Application Specification

Qualification Test Report

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Size  Standard

  • Connector Style  Receptacle

  • Orientation  Right Angle

  • LED  Without

  • Product Type  Connector

  • Applies To  Printed Circuit Board

Configuration Features

  • Number of Positions  4

  • Number of Ports  1

  • Panel Ground  Without

Body Features

  • Shell Plating Material  Tin

  • Shell Plating Finish  Bright

Contact Features

  • Contact Mating Area Plating Thickness .76 µm [ 29.92 µin ]

  • Contact Mating Area Plating Material  Gold or Gold Flash over Palladium Nickel

Termination Features

  • Termination Method  Solder

  • Contact Termination Type  Through Hole

Mechanical Attachment

  • Mounting Location  Top

  • Locking Feature  Without

  • Locating Posts  Without

  • PCB Mount Retention Type  Kinked Legs

Housing Features

  • Housing Material  Thermoplastic

  • Housing Color  Black

Dimensions

  • Tail Length 2.84 mm [ .112 in ]

  • PCB Thickness (Recommended) 1.57 mm [ .062 in ]

Operation/Application

  • Pick and Place  None

  • Industrial USB Connector  No

Industry Standards

  • Industry Standard  USB 2.0

Packaging Features

  • Packaging Method  Tube, Tube/Box

  • Packaging Quantity  30

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.