CAD Files

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Row-to-Row Spacing 2.54 mm [ .1 in ]

  • Connector Style  Receptacle

  • Glow Wire Rating  Standard Part - Not Glow Wire

  • Connector Type  Housing

  • Product Type  Connector

  • Applies To  Wire/Cable

Configuration Features

  • Number of Positions  24

  • Number of Rows  2

Contact Features

  • Contact Layout  Inline

  • Contact Type  Socket

Termination Features

  • Termination Method to Wire/Cable  Crimp

Mechanical Attachment

  • Mating Retention  With

  • Mating Retention Type  Lock

  • PCB Mount Retention  With

  • Mating Connector Lock  With

  • Mating Alignment  With

  • Panel Mount Retention  Without

  • Mating Connector Lock Type  Detent Latching

  • Mating Alignment Type  Latch

Housing Features

  • Centerline 2.54 mm [ .1 in ]

  • Housing Material  Thermoplastic

  • Housing Configuration  Both Ends Closed

  • Housing Color  Black

Dimensions

  • Length (mm) 7.1

  • Height 3.1 mm [ .12 in ]

Industry Standards

  • UL Flammability Rating  UL 94V-1

Packaging Features

  • Packaging Quantity  1000

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.