CAD Files

Product Specifications

Product Specification

Application Specification

Qualification Test Report

Product Environmental Compliance

TE Material Declaration

Instruction Sheets

Instruction Sheet (U.S.)

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Plug

  • Shielded  No

  • Wire/Cable Type  Discrete Wire, Round Jacketed Cable

  • Applies To  Cable

  • Product Category  Connectors

  • Product Type  Connector

  • Thread Size  4-40 UNC 2B

  • Connector Classification  IDC

  • Slot Type Letter Code  B

  • Profile  Standard

Configuration Features

  • Number of Positions  50

  • Number of Rows  2

Body Features

  • Color  Black

Contact Features

  • Contact Mating Area Plating Thickness .76 µm [ 30 µin ]

  • Contact Base Material  Copper Alloy

  • Contact Mating Area Plating Material  Gold Flash over Palladium Nickel, Gold

Mechanical Attachment

  • Mating Connector Lock Type  Screwlocks

  • Mating Connector Lock  With

  • Flange Thickness  Thick

  • Panel Mount Retention  Without

Housing Features

  • Centerline 2.16 mm [ .085 in ]

  • Housing Material  Thermoplastic

  • Housing Color Dot Designation  Blue

Dimensions

  • Solid Wire Range .13 – .32 mm² [ 26 – 24 AWG ]

  • Stranded Wire Range .33 mm² [ 24 AWG ]

  • Wire Range (AWG) 26 – 24

  • Insulation Diameter (Max) 1.14 mm [ .045 in ]

Packaging Features

  • Packaging Quantity  100

  • Packaging Method  Package, Tray/Box

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.