Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Positions :
3
-
Configuration Number :
BAD
Electrical Characteristics
-
Operating Voltage (VAC):
60
-
Operating Voltage (VDC):
60
Contact Features
-
Contact Current Rating (Max) (A):
4
Housing Features
-
Housing Material :
Plastic
Packaging Features
-
Packaging Method :
Carton