Documentation

Product Drawings

CAD Files

Features

Please review product documents or contact us for the latest agency approval information.  

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector System  Wire-to-Wire

  • Sealable  No

  • Connector & Contact Terminates To  Wire & Cable

  • Hybrid Header  Yes

  • Shielded  No

Configuration Features

  • Number of Positions  32

  • Number of Rows  2, 4

  • Number of Signal Positions  26

Electrical Characteristics

  • Nominal Voltage Architecture (V) 12

  • Operating Voltage (VDC) 12

Body Features

  • Color  Gray

Contact Features

  • Tab Width (mm) 1.2, 2.8, 5.8

  • Tab Width (in) .047, .11, .228

  • Tab Thickness (mm) .6, .8

  • Tab Thickness (in) .023, .031

  • Interface Plating  Tin (Sn)

Mechanical Attachment

  • Mounting Orientation  Vertical/180°

Housing Features

  • Centerline (Pitch) (mm) 7.6, 8.6, 9

  • Centerline (Pitch) (in) .299, .354

Dimensions

  • Width 35.1 mm [ 1.38 in ]

  • Length 57.5 mm [ 2.26 in ]

Usage Conditions

  • Operating Temperature Range -40 – 105 °C [ -40 – 221 °F ]

Industry Standards

  • Degree of Protection  Other

Packaging Features

  • Packaging Quantity  250

  • Packaging Type  Box

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.