Documentation

Catalog Pages/Data Sheets

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Mechanical Lug Included (Shield)  No

  • Termination Length (mm) 510 – 610

  • Technology  Cold Applied

  • Cable Shield Style  Tape

  • Compression Lug Included (Conductor)  No

  • Coating Style  Painting

  • Shelf Life  2 Years

  • Mechanical Lug Included (Conductor)  Yes

  • Compression Lug Included (Shield)  No

Configuration Features

  • Number of Cores  3

Electrical Characteristics

  • Voltage Class (kV) ≤ 42

Housing Features

  • Armoring  Steel Tape

Dimensions

  • Length (Installed) (mm) 1900

  • Cross-Section Range (mm²) 400

  • Insulation Diameter (mm) 46 – 61

Usage Conditions

  • Operating Temperature Range (°C) -40 – 40

Industry Standards

  • Design Specification  IEC 60502-4

Product Availability

  • Product Availability  China

Other

  • Installation Instruction  Chinese

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.