Product Drawings

Please review product documents or contact us for the latest agency approval information. 


Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Performance Category  Cat 6

  • Shielded  No

  • Cable Type  Twisted Pair

  • Cable Style  Jacketed, Multi-Pair

  • Product Classification  Cable - TIA/EIA Category

  • Wire/Cable Type  Twisted Pair

  • Product Type  Cable

Configuration Features

  • Number of Pairs  4

  • Number of Conductors  8

Electrical Characteristics

  • Voltage Rating (VDC) 300

  • NEXT Margin (dB) 7

Body Features

  • Conductor Material  Copper

  • Insulation Material  Polyethylene

  • Jacket Color  Blue

  • Weight (lbs/1000ft) 30

  • Cable Configuration  UTP (Unshielded Twisted Pair)


  • Conductor Diameter (in) .0224

  • Length 304.8 m [ 1000 ft ]

  • Wire Size (AWG) 23

  • Wire Size (mm²) .259

  • Wire Diameter (in) .137

  • Overall Outside Diameter 5.46 mm [ .215 in ]

Usage Conditions

  • Operating Temperature Range -20 – 75 °C [ -4 – 167 °F ]

Industry Standards

  • Flammability Rating  CMP

  • UL/NEC Rating  Plenum (CMP)

Product Availability

  • Region  Asia, Latin America, North America

Packaging Features

  • Packaging Quantity  1000

  • Packaging Method  Reel

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.