Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector System :
Wire-to-Wire
-
Sealable :
No
-
Connector Type (End A) :
Mini HVL Plug
-
Connector Type (End B) :
Mini HVL Receptacle
-
Cable Assembly Type :
Mini HVL
Configuration Features
-
Number of Rows :
1
-
Keying Arrangement :
HV-4
-
Number of Positions :
2
Electrical Characteristics
-
Operating Voltage (VAC):
125
Body Features
-
Wire Color (Base) :
White
-
Connector Color (End A) :
White
-
Connector Color (End B) :
White
Contact Features
-
Contact Current Rating (Max) (A):
6
-
Contact Base Material :
CuNiSi
-
Contact Mating Area Plating Material :
Tin
-
Wire Contact Termination Area Plating Material :
Tin
-
Contact Type :
Pin, Socket
Termination Features
-
Termination Method to Wire & Cable :
Crimp
Mechanical Attachment
-
Mating Retention Type :
Latch(ing)
-
Mating Alignment :
With
-
Mating Retention :
With
-
Mating Alignment Type :
Keyed
Housing Features
-
Centerline (Pitch) :
3.6 mm [ .141 in ]
-
Housing Material :
PBT 15GF
Dimensions
-
Wire Size (mm²):
.823
-
Wire Size (AWG):
18
-
Connector Width :
7.55 mm [ .297 in ]
-
Connector Height :
6.55 mm [ .257 in ]
-
Connector Length (mm):
18.7, 36
-
Connector Length (in):
.736, 1.41
Usage Conditions
-
Operating Temperature Range :
-40 – 110 °C [ -40 – 230 °F ]
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Method :
Bundle
Other
-
Cable Assembly Length :
2.438 m [ 8 ft ]