Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Resistor Type :
Power Resistor
-
Element Type :
Thick Film
Electrical Characteristics
-
Passive Component Tolerance (%):
1
-
Resistance Class :
1kΩ – 1MΩ
-
Resistance Value (Ω):
50K
-
Power Rating (W):
250
Termination Features
-
Number of Terminations :
2
-
Chassis Mount Resistor Termination Type :
Flying Leads
Usage Conditions
-
Temperature Coefficient (ppm/°C):
±150
Packaging Features
-
Packaging Method :
Loose Piece - Box