CAD Files

Product Specifications

Application Specification

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Product Type  Housing

  • Housing Type  Receptacle

  • Contact Type  Pin

Configuration Features

  • Number of Positions  9

  • Reverse Gender  Standard

  • Number of Power Positions  0

  • Number of Signal Positions  9

  • Keying  A

Body Features

  • Thread Size  15/16-20 UNEF-2A

Contact Features

  • Contact Protection  With

Mechanical Attachment

  • Mating Alignment  With

  • Mating Retention  With

  • Panel Mount Retention Type  Flange with Mounting Holes

  • Mating Retention Type  Threaded Coupling

  • Mating Alignment Type  Keyed

Housing Features

  • Housing Color  Black

  • Shell Type  All Plastic

  • Housing Material  Nylon

  • Shell Size  17

  • UL Flammability Rating  UL 94V-0

  • Body Orientation  Straight

Dimensions

  • Accepts Wire Insulation Diameter Range 3.81 mm [ .15 in ]

Usage Conditions

  • Sealed Condition  Not Sealed

  • Fluid Resistance  None

Operation/Application

  • Applies To  Panel, Wire/Cable

Identification Marking

  • Reverse Numbering  Without

Industry Standards

  • VDE Tested  Yes

Packaging Features

  • Packaging Method  Package

  • Packaging Quantity  1

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.