2085824-1
Assembly, Housing, Pin, DS2
2085824-1
Assembly, Housing, Pin, DS2
- TE Internal #: 2085824-1
- TE Internal Description: Assembly, Housing, Pin, DS2
-
Connector & Housing Type :
Plug
-
Connector System :
Wire-to-Wire
-
Centerline (Pitch) (mm):
200
-
UL Flammability Rating :
UL 94V-0
-
Contact Current Rating (Max) (A):
200
See All Features