CAD Files

Product Specifications

Application Specification

Instruction Sheets

Instruction Sheet (U.S.)

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Product Type  Housing

  • Housing Type  Plug

  • Contact Type  Socket

Configuration Features

  • Number of Positions  24

  • Reverse Gender  Standard

  • Number of Power Positions  0

  • Number of Signal Positions  24

  • Seal Type  Tetraseal

Body Features

  • Thread Size  1-7/16-18 UNEF-2A

Contact Features

  • Contact Protection  With

Mechanical Attachment

  • Mating Alignment  With

  • Mating Retention  With

  • Mating Retention Type  Threaded Coupling

  • Mating Alignment Type  Keyed

Housing Features

  • Housing Color  Black

  • Shell Type  Metal

  • Housing Material  Thermoplastic

  • Shell Size  28

  • UL Flammability Rating  UL 94V-0

  • Body Orientation  Straight

  • Housing Plating Material  Nickel

Dimensions

  • Accepts Wire Insulation Diameter Range 3.81 mm [ .15 in ]

Usage Conditions

  • Sealed Condition  Sealed

  • Fluid Resistance  Immersion

Operation/Application

  • Connector System  Wire-to-Wire

Identification Marking

  • Reverse Numbering  Without

Industry Standards

  • VDE Tested  No

Packaging Features

  • Packaging Method  Box

  • Packaging Quantity  10

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.