Product Drawings

CAD Files

Product Specifications

Application Specification

Instruction Sheets

Instruction Sheet (U.S.)

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Applies To  Wire/Cable

  • Product Type  Contact

Contact Features

  • Contact Type  Socket

  • Contact Style  Crimp Snap-in

  • Contact Size  20

  • Contact Base Material  Copper Alloy

  • Contact Mating Area Plating Material  Gold over Copper

  • Contact Mating Area Plating Thickness (µin) 50

Termination Features

  • Termination Method to Wire/Cable  Crimp

  • Termination Post Length (mm) .31

Dimensions

  • Wire Range .2 – .52 mm² [ 24 – 20 AWG ]

  • Post Diameter .069 mm [ 1.75 in ]

  • Insulation Diameter (Max) .072 mm [ 1.83 in ]

Operation/Application

  • For Use With  AMPLIMITE

  • High Current  No

Packaging Features

  • Packaging Method  Package

  • Packaging Quantity  5000

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.