CAD Files

Product Specifications

Application Specification

Product Environmental Compliance

TE Material Declaration

Instruction Sheets

Instruction Sheet (U.S.)

Please review product documents or contact us for the latest agency approval information. 


Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Plug

  • Thread Size  15/16-20 UNEF-2A

  • Shell Type  All Plastic

  • Shell Size  17

  • Sealed  No

  • Product Type  Connector

  • Connector Type  Housing

Configuration Features

  • Number of Power Positions  0

  • Number of Signal Positions  16

  • Number of Positions  16

  • Reverse Numbering  Without

  • Keying  A

Body Features

  • Environmental Protection  Without

  • Color  Black

Contact Features

  • Contact Type  Socket

  • Reverse Gender  Standard

  • Contact Protection  With

  • Contact Layout  Circular

Mechanical Attachment

  • Mating Alignment  With

  • Mating Alignment Type  Keyed

  • Mating Retention  With

  • Mating Retention Type  Threaded Coupling

  • Mounting Style  Free Hanging

  • Flange  With

  • Mounting Angle  Straight

Housing Features

  • Housing Color  Black

  • Housing Material  Nylon - GF

Usage Conditions

  • Fluid Resistance  None

Industry Standards

  • VDE Tested  No

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  100

  • Packaging Method  Bag

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.