CAD Files

Catalog Pages/Data Sheets

Product Specifications

Product Specification

Please review product documents or contact us for the latest agency approval information. 


Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Applies To  Cable

  • Connector Style  Plug

  • Connector Type  Connector Assembly

  • Connector System  Wire-to-Board

  • Product Type  Connector

  • Wire/Cable Type  Discrete Wire, Micro Coax

Configuration Features

  • Number of Positions  30

  • Number of Rows  1

Body Features

  • Shell Material  Copper Alloy

Contact Features

  • Contact Transmits (Typical)  Signal (Data)

  • Contact Mating Area Plating Material  Gold

Termination Features

  • Termination Method to Wire/Cable  Solder

Mechanical Attachment

  • Mating Alignment  With

  • Mating Retention  With

Housing Features

  • Centerline .5 mm [ .0197 in ]

  • Housing Color  Black

  • Housing Material  High Temperature Thermoplastic


  • Mated Height 1.1 mm [ .0433 in ]


  • Internal/External  Internal

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • Approved Standards  VESA

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.