Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Form Factor  SFP+

  • Product Type  Cage

  • Included Heat Sink  No

  • Included Lightpipe  No

Configuration Features

  • EMI Containment  External Springs

  • Port Configuration  1x1

  • Number of Ports  1

Signal Characteristics

  • Data Rate (Max) (Gb/s) 16

Termination Features

  • Termination Method to PC Board  Through Hole - Press-Fit

Mechanical Attachment

  • PCB Mounting Style  Single-Sided

  • Mounting Style  1° Mount

Housing Features

  • Cage Type  Single

  • Cage Material  Nickel Silver

Dimensions

  • PCB Thickness (Recommended) 1.5 mm [ .059 in ]

  • Tail Length 2.05 mm [ .081 in ]

Operation/Application

  • Heat Sink Compatible  No

  • For Use With  SFP+ SMT Connector

Packaging Features

  • Packaging Method  Tray, Tray/Box

Other

  • Comment  Meets requirements for PCI applications / EMI Holes

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.