Product Drawings

CAD Files

Please review product documents or contact us for the latest agency approval information. 


Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Plug

  • Wire/Cable Type  Ribbon Cable

  • Applies To  Cable

  • Product Type  Connector

Configuration Features

  • Number of Positions  20

  • Preloaded  Yes

Body Features

  • Cover Material  Glass-filled PBT

  • Color  Black

Contact Features

  • Contact Mating Area Plating Material  Gold

  • Contact Mating Area Plating Thickness (µm) .76

  • Solder Tail Contact Plating Material  Tin over Nickel

  • Contact Base Material  Copper Alloy

Mechanical Attachment

  • Mating Connector Lock  With

  • Panel Mount Retention  Without

Housing Features

  • Centerline 1.27 mm [ .05 in ]

  • Housing Color  Black

  • Housing Material  Thermoplastic , GF


  • Wire Range (AWG) 28

  • Wire Insulation Diameter (mm) .5 – .7

  • Insulation Diameter (Max) (mm) .7

Usage Conditions

  • Housing Material Temperature  Standard

Industry Standards

  • Cover Flammability Rating  UL 94V-0

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Kit

  • Packaging Quantity  2100

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.