CAD Files

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 


Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Sealed  No

  • Barrel Type  Closed Barrel

  • Wire/Cable Type  Regular Wire

  • Insulated  Yes

  • Insulated Wire Support  Yes

  • Support Style  Insulation Support

  • Stud Size  10

  • Shape Code  RING-041

  • Barrel Style  Standard

  • Wire/Cable Composition  Solid or Stranded

Configuration Features

  • Terminal Angle  Straight

  • Number of Holes  1

Electrical Characteristics

  • Voltage (Max) (V) 300

Body Features

  • Plating Material  Copper, Tin

  • Plating Thickness 2.54 µm [ 100 µin ]

  • Insulation Material  Nylon

  • Inspection Slot  No

  • Weight per Piece (g) 1.091

  • Insulation Type  Pre-Insulated

Contact Features

  • Terminal Shape  Ring Tongue

  • Terminal Orientation  Straight


  • Stud Diameter 5 mm [ .197 in ]

  • Tongue Thickness .79 mm [ .031 in ]

  • Wire Insulation Diameter (Max) 4.32 mm [ .17 in ]

  • Wire Insulation Diameter (mm) 2.92 – 4.32

  • Wire Size (AWG) (AWG) 16 – 14

  • Wire Size (mm²) (mm²) 1.04 – 2.62

  • Wire Size (CMA) (CMA) 2050 – 5180

  • Barrel Inside Diameter 4.39 mm [ .173 in ]

  • Material Thickness .79 mm [ .031 in ]

  • Overall Length 21.82 mm [ .86 in ]

  • Barrel Inside Diameter (Min) (in) .173

Usage Conditions

  • Operating Temperature Range (°C) 105


  • Heavy Duty  No

Industry Standards

  • Government Qualified  No

Packaging Features

  • Packaging Method  Tape Mounted

  • Packaging Quantity  5000


  • Barrel Color  Blue

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.