CAD Files

Product Environmental Compliance

TE Material Declaration

Agency Approvals

UL

Please review product documents or contact us for the latest agency approval information. 

Product Type Features

  • Circuit Breaker Type  Thermal

  • Illuminated  No

  • Actuator Type  Push to Reset

  • Circuit Breaker Style  Fuse Holder Type

  • Product Type  Circuit Breaker

  • Illumination Type  No Light

Configuration Features

  • Circuit Function  Series Trip

  • Earthing Switch  Without

Electrical Characteristics

  • Voltage Rating AC (VAC) 250

  • Voltage Rating DC (VDC) 32

  • Current Rating (A) 12

Body Features

  • Button Color  Black

  • Bezel Color  Black with White Rate Marking

Contact Features

  • Number of Poles  1

  • Trip Time at 200% (seconds) 2.2 – 15

Termination Features

  • Termination Type  6.35 [.25] Straight Quick Connect Tab

Mechanical Attachment

  • Mounting Type  Panel Mount

  • Mounting Bushing  None

  • Mounting Options  Snap-In Panel Mount

Dimensions

  • Panel Thickness .81 – 1.57 mm [ .032 – .062 in ]

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.