Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Actuator Type :
Top
-
Actuator Style :
Long Rocker
-
Switch Connection Type :
Printed Circuit
Configuration Features
-
Indicator/Imprint Legend :
None
-
Configuration (Pole-Throw) :
Single Pole - Single Throw
-
Operating Function :
On Off
Electrical Characteristics
-
Operating Voltage Range (VDC):
3 – 5
Body Features
-
Case Color :
Black
-
Product Orientation :
Vertical
-
Actuator Color :
Black
Contact Features
-
Switch Contact Plating Material :
Silver
-
Contact Current Rating (A):
.01
Mechanical Attachment
-
Product Mount Type :
Printed Circuit Board