Documentation

Catalog Pages/Data Sheets

Product Specifications

Product Specification

Product Environmental Compliance

TE Material Declaration

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Power Relay Type  Standard

Electrical Characteristics

  • Contact Limiting Breaking Current (A) 16

  • Coil Magnetic System  Bistable, 1 Coil, Polarized

  • Coil Power Rating DC (mW) 600

  • Coil Resistance (Ω) 38

  • Coil Special Features  UL Coil Insulation Class F

  • Coil Voltage Rating (VDC) 5

  • Contact Voltage Rating (VAC) 250

  • Insulation Initial Dielectric Between Contacts & Coil (Vrms) 5000

  • Contact Limiting Continuous Current (A) 16

  • Insulation Creepage Between Contact & Coil 6 mm [ .236 in ]

  • Contact Limiting Making Current (A) 16

  • Insulation Creepage Class (mm) 5.5 – 8

  • Contact Limiting Short-Time Current (A) 16

  • Insulation Initial Dielectric Between Open Contacts (Vrms) 1250

  • Insulation Initial Dielectric Between Coil & Contact Class (V) 4000

Body Features

  • Weight 11 g [ .388 oz ]

  • Insulation Special Features  Tracking Index of Relay Base PTI250

Contact Features

  • Contact Arrangement  1 Form A (NO)

  • Contact Current Class (A) 10 – 20, 16

  • Contact Current Rating (Max) (A) 16

  • Contact Material  W + AgSnO

  • Contact Number of Poles  1

  • Terminal Type  PCB-THT

  • Contact Special Features  Flip-Flop Contacts

Mechanical Attachment

  • Relay Mounting Type  Printed Circuit Board

Dimensions

  • Width Class (Mechanical) (mm) 12 – 16

  • Length 29.1 mm [ 1.146 in ]

  • Insulation Clearance Class (mm) 5 – 8

  • Width 12.7 mm [ .5 in ]

  • Insulation Clearance Between Contact & Coil 6 mm [ .236 in ]

  • Height Class (Mechanical) (mm) 15 – 16

  • Height 16 mm [ .63 in ]

  • Length Class (Mechanical) (mm) 25 – 30

Usage Conditions

  • Environmental Category of Protection  RTII

  • Environmental Ambient Temperature Class (°C) 50 – 70

  • Environmental Ambient Temperature (Max) 70 °C [ 158 °F ]

Packaging Features

  • Packaging Method  Box & Tube, Carton

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.