Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Shielded  Yes

  • Connector Style  Jack

  • LED  Without

  • Performance Category  Cat 5

  • Profile  Low

  • PCB Mounting Orientation  Side Entry (Right Angle)

  • Connector Type  Connector Assembly

  • Product Type  Connector

  • Jack Type  RJ45

  • Grounding Options  Panel Ground and PCB Ground

  • Panel Stops  Without

Configuration Features

  • Port Configuration  Multiple

  • Jack Configuration  1 x 4

  • Number of Positions  8

  • Number of PCB Ground Tabs  4

  • Preloaded  Yes

  • Keyed  No

Body Features

  • Inverted Jack Face  No

  • Shield Material  Copper Alloy

  • Color  Black

  • Shield Plating Material  Tin over Nickel

Contact Features

  • Number of Contacts Loaded  8

  • Solder Tail Contact Plating Material  Tin over Nickel

  • Contact Base Material  Phosphor Bronze

  • Contact Mating Area Plating Material  Gold

  • Contact Mating Area Plating Thickness 1.27 µm [ 50 µin ]

Termination Features

  • Termination Method to PC Board  Through Hole - Press-Fit

Mechanical Attachment

  • PCB Mounting Style  Through Hole

  • Panel Mount Retention  Without

Housing Features

  • Housing Material  PBT Polyester

  • Housing Color  Black

Dimensions

  • Height 4.2 mm [ .165 in ]

  • PCB Thickness (Recommended) (mm) 1.6

  • PCB Tail Length 2.29 mm [ .091 in ]

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  20

  • Packaging Method  Tray, Tray/Box

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.