Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Power Relay Type :
Industrial Panel Plug-In
Electrical Characteristics
-
Contact Limiting Breaking Current (A):
16
-
Coil Magnetic System :
Monostable, DC
-
Coil Power Rating DC (mW):
456
-
Coil Resistance (Ω):
5520
-
Coil Special Features :
LED, Protection Diode, UL Coil Insulation Class F
-
Coil Voltage Rating (VDC):
48
-
Contact Switching Load (Min) :
10mA @ 12V
-
Contact Switching Voltage (Max) (VAC):
400
-
Contact Voltage Rating (VAC):
240
-
Insulation Creepage Between Contact & Coil :
8 mm [ .315 in ]
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms):
4000
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms):
2500
-
Coil Power Rating Class (mW):
400 – 500
-
Insulation Creepage Class (mm):
5.5 – 8
-
Contact Limiting Continuous Current (A):
16
-
Contact Limiting Short-Time Current (A):
300
-
Contact Limiting Making Current (A):
30
-
Insulation Initial Dielectric Between Open Contacts (Vrms):
1000
-
Actuating System :
DC
-
Insulation Initial Dielectric Between Contacts & Coil (V):
4000
-
Insulation Initial Dielectric Between Coil & Contact Class (V):
4000
Body Features
-
Product Weight :
16 g [ .565 oz ]
-
Insulation Special Features :
5000V Initial Surge Withstand Voltage between Contacts & Coil, Tracking Index of Relay Base PTI175
Contact Features
-
Contact Arrangement :
1 Form C (CO)
-
Contact Current Class (A):
16
-
Contact Current Rating (Max) (A):
16
-
Contact Material :
AgNi90/10
-
Contact Number of Poles :
1
Dimensions
-
Product Height :
25.6 mm [ 1.008 in ]
-
Product Length :
29 mm [ 1.142 in ]
-
Product Width :
13 mm [ .512 in ]
-
Width Class (Mechanical) (mm):
12 – 16
-
Insulation Clearance Between Contact & Coil :
8 mm [ .315 in ]
-
Height Class (Mechanical) (mm):
25 – 30
-
Insulation Clearance Class (mm):
5 – 8
-
Length Class (Mechanical) (mm):
25 – 30
Usage Conditions
-
Operating Temperature Range (°C):
-40 – 70
-
Environmental Ambient Temperature (Max) :
70 °C [ 158 °F ]
-
Environmental Ambient Temperature Class (°C):
50 – 70