Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Accessory Type  Cable Clamp

  • Shell Size  11

  • Product Type  Accessory

Configuration Features

  • Cover  Without

Body Features

  • Body Style  Straight

  • Cable Clamp Color  Black

  • Cable Clamp Material  Thermoplastic

  • Cable Clamp Flammability Rating  UL 94V-0

Dimensions

  • Cable Diameter (Max) 8.3 mm [ .329 in ]

Packaging Features

  • Packaging Method  Individual

  • Packaging Quantity  100

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.