1825910-5
FSM4JLH=6MM TACT SWITCH, HIGH TEMP
1825910-5
FSM4JLH=6MM TACT SWITCH, HIGH TEMP
- TE Internal #: 1825910-5
- TE Internal Description: FSM4JLH=6MM TACT SWITCH, HIGH TEMP
- Alias #:
FSM4JLH
-
Actuator Style :
Round
-
Operating Function :
NO
-
Contact Base Material :
Copper Alloy
-
Switch Contact Plating Material :
Silver
-
Low Profile :
With
See All Features