Catalog Pages/Data Sheets

Please review product documents or contact us for the latest agency approval information. 

Product Type Features

  • Connector System  Wire-to-Board

  • Row-to-Row Spacing 5.08 mm [ .2 in ]

  • Connector Style  Plug

  • Sealed  No

  • Applies To  Printed Circuit Board

  • Series Number  3000

  • Glow Wire Rating  Standard Part - Not Glow Wire

  • Product Type  Connector

  • Connector Type  Header

Configuration Features

  • Number of Positions  20

  • Number of Rows  2

  • Selectively Loaded  No

  • Preloaded  Yes

Electrical Characteristics

  • Operating Voltage 600 VAC [ 600 VDC ]

Body Features

  • Sealable  No

Contact Features

  • Contact Type  Tab

  • Contact Layout  Matrix

  • Shunts/Shorting Bars  Without

  • Multiple Contact Types  Without

Mechanical Attachment

  • Panel Mount Retention  Without

Housing Features

  • Centerline 5.08 mm [ .2 in ]

  • Housing Material  Polyester GF

  • Housing Color  Black


  • Length 52.8 mm [ 2.078 in ]

  • Height 27.18 mm [ 1.07 in ]

  • Width 19.67 mm [ .774 in ]

Usage Conditions

  • Operating Temperature Range -55 – 105 °C [ -67 – 221 °F ]


  • Halogen Free  Yes

  • For Use With  Receptacle Housing

Industry Standards

  • CSA Rating  Certified

  • CSA File Number  LR7189

  • UL Rating  Recognized

  • CSA Certified  Yes

  • VDE Tested  No

  • UL File Number  E28476

  • Agency/Standard  CSA, UL

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  38

  • Packaging Method  Box

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.