CAD Files

Product Specifications

Product Specification

Application Specification

Instruction Sheets

Instruction Sheet (U.S.)

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Product Type  Connector

  • Connector Style  Receptacle

  • Performance Category  Cat 5e

  • Applies To  Panel

  • Shielded  No

  • Category 5 Cable  Without

  • Product Style  Circular

  • Grade  Industrial Ethernet

Configuration Features

  • Preloaded  Yes

  • Wiring Pattern  RJ45

Body Features

  • O-Ring Material  Elastomer

Contact Features

  • Contact Plating Material  Gold over Nickel

  • Contact Base Material  Phosphor Bronze

Termination Features

  • Interface Type  Open Device-Net Vendors Association (ODVA)

Mechanical Attachment

  • Coupling Nut Material  Brass

Housing Features

  • Housing Material  Polyester

  • Housing Color  Black

Packaging Features

  • Packaging Method  Bag, Bag/Box

  • Packaging Quantity  1

Other

  • Comment  Coupler bonded to housing by adhesive., Coupler lines crossover between ports., Front or Rear Panel Mounting., See drawing for additional product information.

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.