Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Receptacle

  • PCB Mounting Orientation  Vertical

  • Row-to-Row Spacing 1.904 mm [ .0748 in ]

  • Profile  Standard

  • Product Type  Connector

  • Applies To  Printed Circuit Board

  • Boss  With

  • Series  Series I

  • Connector System  Board-to-Board

Configuration Features

  • Number of Positions  68

  • Number of Rows  4

  • Stackable  No

Electrical Characteristics

  • Dielectric Withstanding Voltage  750 VAC

  • Insulation Resistance (MΩ) 1000

  • Voltage  250 VAC

Body Features

  • Retention Leg Material  Brass

  • Retention Leg Plating Material  Tin-Copper over Nickel

  • Color  Black

Contact Features

  • Contact Mating Area Plating Material  Gold Flash

  • Contact Current Rating (A) 1

  • Contact Type  Socket

  • Solder Tail Contact Plating Material  Tin

  • Contact Layout  Matrix

  • Solder Tail Contact Plating Material Finish  Matte

  • Solder Tail Contact Plating Thickness 3.8 µm [ 149.606 µin ]

  • Contact Base Material  Phosphor Bronze

Termination Features

  • Termination Method to PC Board  Through Hole

  • Termination Post Length 2.54 mm [ .1 in ]

Mechanical Attachment

  • PCB Mount Retention  With

  • PCB Mount Retention Type  Boardlocks

  • PCB Mount Alignment  With

  • PCB Mount Alignment Type  Locating Posts

Housing Features

  • Centerline 1.27 mm [ .05 in ]

  • Housing Material  PPA Resin

  • Housing Color  Black

Dimensions

  • Tail Length 2.54 mm [ .099822 in ]

  • Height 10 mm [ .393 in ]

  • PCB Thickness (Recommended) .8 – 1.6 mm [ .031 – .063 in ]

Usage Conditions

  • Operating Temperature Range -55 – 85 °C [ -67 – 185 °F ]

  • Housing Material Temperature  Standard

Operation/Application

  • Pick and Place Cover  Without

  • Assembly Process Feature  None

  • For Use With  Plug Assembly

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Package

  • Packaging Quantity  54

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.