CAD Files

Product Specifications

Product Specification

Qualification Test Report

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Bus Type  Mini PCI Express, Mini PCI

  • Row-to-Row Spacing 6.2 mm [ .244 in ]

  • Connector Style  Receptacle

  • PCB Mounting Orientation  Horizontal

  • Product Type  Connector

  • Boss  With

  • Applies To  Printed Circuit Board

Configuration Features

  • Number of Positions  52

  • Number of Rows  2

  • Stackable  No

  • Module Orientation  Right Angle

  • Number of Keys  1

Body Features

  • Ejector Location  Both Ends

  • Ejector Type  Locking

Contact Features

  • Contact Mating Area Plating Material  Gold Flash

  • Solder Tail Contact Plating Material  Gold Flash over Nickel

  • Contact Base Material  Copper Alloy

Termination Features

  • Insertion Style  Cam-In

Mechanical Attachment

  • PCB Mount Retention  Without

  • Mating Alignment Type  Polarization

  • PCB Mounting Style  Surface Mount

  • Boardlock Plating Material  Tin

Housing Features

  • Centerline .8 mm [ .031 in ]

  • Housing Color  Black

  • Housing Material  High Temperature Thermoplastic

Dimensions

  • Stack Height 4 mm [ .157 in ]

Usage Conditions

  • High Temperature Housing  Yes

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  70

  • Packaging Method  Tray, Tray/Box

Other

  • Comment  Order Latch 1717832-1 separately.

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.