Product Drawings

CAD Files

Product Specifications

Workmanship Specification

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Connector Style  Plug

  • Shell Size  5

  • Shell Type  Full Metal Shell

  • Product Type  Connector

  • Grade  Standard

  • Grounding Indents  With

Configuration Features

  • Number of Positions  50

Body Features

  • Shell Material  Steel

  • Shell Plating Material  Tin

  • Insert Material  Glass-Filled Nylon

Contact Features

  • Contact Size  20

Mechanical Attachment

  • Mating Connector Lock  With

  • Mating Connector Lock Type  Mounting Holes

Housing Features

  • Housing Color  Black

  • Housing Material  Thermoplastic

Dimensions

  • Cable Insulation Diameter Range (mm) 1.73

Operation/Application

  • For Use With  Pin Contacts

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Box

  • Packaging Quantity  50

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.