Please review product documents or contact us for the latest agency approval information. 


Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Barrel Type  Closed Barrel

  • Wire/Cable Type  Discrete Wire

  • Insulated  Yes

  • Insulated Wire Support  No

  • Support Style  Insulation Support

Body Features

  • Plating Material  Brass, Tin

  • Double Wire  No

  • Sleeve Material  Copper

  • Sleeve Plating Material  Tin

  • Insulation Color  Light Blue

  • Insulation Sleeve Material  Copper

  • Insulation Material  Nylon

Contact Features

  • Terminal Style  Shur-Plug Receptacle

  • Terminal Orientation  Straight

Termination Features

  • Bullet Terminal  Without


  • Wire Insulation Diameter (Max) 4 mm [ .157 in ]

  • Wire Size (AWG) 17 – 13

  • Wire Size (mm²) 1 – 2.6

  • Overall Length 24.7 mm [ .972 in ]


  • Heavy Duty  No

Packaging Features

  • Packaging Method  Box

  • Packaging Quantity  500


  • Comment  For use with Superchamp handtool only.

  • Barrel Color  Light Blue

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.