Documentation

CAD Files

Catalog Pages/Data Sheets

Features

Please review product documents or contact us for the latest agency approval information.  

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Barrel Type  Closed Barrel

  • Wire/Cable Type  Discrete Wire

  • Insulated  Yes

  • Insulated Wire Support  Yes

  • Support Style  Insulation Support

Body Features

  • Insulation Color  Red

  • Plating Material  Brass, Tin

  • Insulation Material  Nylon

  • Double Wire  No

  • Insulation Sleeve Material  Copper

  • Sleeve Plating Material  Tin

  • Sleeve Material  Copper

Contact Features

  • Terminal Type  Shur-Plug Receptacle

  • Terminal Orientation  Straight

Termination Features

  • Bullet Terminal  Without

Dimensions

  • Wire Insulation Diameter (Max) 2.99 mm [ .118 in ]

  • Wire Size (AWG) 20 – 15

  • Wire Size (mm²) .5 – 1.6

  • Overall Length 22.9 mm [ .9 in ]

Operation/Application

  • Connects To  Shur-Plug

  • Heavy Duty  No

Packaging Features

  • Packaging Method  Box

  • Packaging Quantity  500

Other

  • Barrel Color  Red

  • Comment  For use with Superchamp handtool only.

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.