Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Resistor Type :
Power Resistor
-
Package Size Code :
TO220
-
Element Type :
Thin Film
Electrical Characteristics
-
Operating Voltage (V):
500
-
Passive Component Tolerance (%):
5
-
Resistance Class :
Up to 1kΩ
-
Resistance Value (Ω):
100
-
Power Rating (W):
20
Termination Features
-
Number of Terminations :
2
-
Termination Area Base Material :
Copper
Dimensions
-
Passive Component Dimensions (mm):
10.6 x 4.5 x 15
Usage Conditions
-
Operating Temperature Range (°C):
-55 – 155
-
Temperature Coefficient (ppm/°C):
±50
Packaging Features
-
Packaging Method :
Loose Piece - Bag