Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements :
Filtered
-
Input Termination Type :
3-Pin Connector, High Current Pin
-
Output Termination Type :
PCB Mount
Electrical Characteristics
-
Current Rating (A):
1
-
Operating Voltage (VDC):
125
Body Features
-
Product Orientation :
Straight
Mechanical Attachment
-
Panel Mount Feature Type :
Flanged
Usage Conditions
-
Operating Temperature Range (°C):
-10 – 55