This product may no longer be available and/or may have a newer version available, which may include RoHS compliant products. For more information, including distributor inventory, please contact us.

View Replacement Part
Documentation

Catalog Pages/Data Sheets

Product Environmental Compliance

TE Material Declaration

Features

Please review product documents or contact us for the latest agency approval information.  

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Filtered  Yes

  • Filter Type  Power Line

  • Input Type  PCB Pins .065" Diagonal

  • Output Type  PCB Pins .065" Diagonal

  • Ground Choke Option  No

Electrical Characteristics

  • Current Rating (A) 4

  • Leakage Current (Max) (120VAC, 60Hz) (mA) .3

  • Leakage Current (Max) (250VAC, 50Hz) (mA) .5

  • Voltage (Max) (VAC) 250

Mechanical Attachment

  • Mount Style  Printed Circuit Board

Usage Conditions

  • Operating Temperature Range (°C) -10 – 40

Other

  • Comment  150kHz to 30MHz

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.