Product Drawings

Catalog Pages/Data Sheets

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Switch Type  Rocker/Paddle Actuator

  • Lamp  Without

  • LED  Without

  • Actuator Type  Small

  • Actuator Style  Rocker

  • Product Type  Switch

Configuration Features

  • Configuration (Pole-Throw)  Single Pole - Double Throw

  • Operating Function  On On

Electrical Characteristics

  • Voltage Rating 20 VAC [ 20 VDC ]

Body Features

  • Actuator Color  Black

  • Body Color  Black

Contact Features

  • Contact Plating  Gold

Termination Features

  • Termination Type  Printed Circuit

Mechanical Attachment

  • Mounting Type  Printed Circuit Board

  • Mounting Angle  Right Angle

Housing Features

  • Process Sealed  No

Identification Marking

  • Indicator/Imprint Legend  None

Industry Standards

  • VDE Tested  No

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.