CAD Files

Catalog Pages/Data Sheets

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Product Type  Connector

  • Connector Style  Receptacle

  • Performance Category  Cat 5e

  • Applies To  Panel, Printed Circuit Board

  • Shielded  No

  • Grade  Industrial Ethernet

  • Category 5 Cable  Without

  • Product Style  Circular

  • Thread Size  1-14

Configuration Features

  • Preloaded  Yes

Body Features

  • O-Ring Material  Vition Rubber

Contact Features

  • Contact Plating Material  Gold over Nickel, Nickel

Mechanical Attachment

  • Coupling Nut Material  Acrylonitrile-Butadiene-Styrene (ABS)

Housing Features

  • Housing Material  Acrylonitrile-Butadiene-Styrene(ABS)

Usage Conditions

  • Operating Temperature Range (°C) -20 – 80

Packaging Features

  • Packaging Method  Package

  • Packaging Quantity  1

Other

  • Comment  RJ45 bulkhead pass through w/backside RJ45 jack.

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.