CAD Files

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Product Type  Barrier Strip

  • Block Style  Flat

  • Applies To  Printed Circuit Board

Configuration Features

  • Number of Positions  4

  • Number of Rows  2

  • Number of Levels  1

Electrical Characteristics

  • Current Rating (A) 20

  • Voltage (V) 300

  • Current Rating (Max) (A) 20

Body Features

  • Barrier Style  Dual Barrier

  • Color  Black

Contact Features

  • Terminal Material  Brass

  • Terminal Plating Material  Tin

Termination Features

  • Bottom Termination Style  Quick Connects

Mechanical Attachment

  • Screw Size  6-32

  • Screw Material  Steel

  • Screw Plating Material  Nickel

  • Mounting Options  End Mounting Ears

  • Mounting Insert  Without

  • Mounting Style  Open End Position

  • Mounting Angle  Vertical

  • Mounting Ears  With

Housing Features

  • Centerline 9.53 mm [ .375 in ]

  • Housing Material  Thermoplastic

Dimensions

  • Wire Range 22 – 12 AWG [ .3 – 3 mm² ]

  • Length 55.2 mm [ 2.17 in ]

Usage Conditions

  • Operating Temperature Range -40 – 120 °C [ -40 – 248 °F ]

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Carton

  • Packaging Quantity  200

Other

  • Comment  Other options available upon request, consult our Product Information Center.

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.