Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sealable :
No
-
Splice Type :
Pigtail Splice
-
Compatible With Discrete Wire Type :
Magnet Wire, Solid
Configuration Features
-
Splice Capacity :
2
-
Number of Serrations :
3
-
Strip Orientation :
End Feed
Electrical Characteristics
-
Operating Voltage (V):
250
Body Features
-
Splice Features :
Serrated
Contact Features
-
Terminal Plating Material :
Unplated
-
Contact Base Material :
Brass
-
Barrel Type :
Open
Mechanical Attachment
-
Wire Insulation Support :
Without
Dimensions
-
Wire Size (AWG):
27 – 17
-
Wire Size (mm²):
.1 – 1
-
Barrel Inside Diameter :
.9 mm [ .035 in ]
-
Wire Size (CMA):
200 – 2300
-
Terminal Material Thickness :
.32 mm [ .013 in ]
-
Product Length :
4.95 mm [ .195 in ]
Usage Conditions
-
Insulation Option :
Uninsulated
-
Operating Temperature Range :
-65 – 150 °C [ -85 – 302 °F ]
Operation/Application
-
Compatible With Wire Base Material :
Copper
Industry Standards
-
Government Qualified Splice :
No
Packaging Features
-
Packaging Quantity :
8000
-
Packaging Method :
Strip