CAD Files

Product Specifications

Product Specification

Product Environmental Compliance

TE Material Declaration

Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • DRAM Type  Double Data Rate (DDR) 2

  • Profile  Standard

  • Row-to-Row Spacing 6.2 mm [ .244 in ]

  • Applies To  Printed Circuit Board

  • Product Type  Socket

Configuration Features

  • Module Orientation  Right Angle

  • Number of Positions  200

  • Number of Rows  2

  • Number of Bays  2

  • Center Key  None

  • Keying  Reverse

  • Number of Keys  1

Electrical Characteristics

  • DRAM Voltage (V) 1.8

Signal Characteristics

  • SGRAM Voltage (V) 1.8

Body Features

  • Latch Plating Material  Tin

  • Ejector Location  Both Ends

  • Module Key Type  SGRAM

  • Latch Material  Stainless Steel

  • Ejector Type  Locking

Contact Features

  • Contact Mating Area Plating Material  Gold Flash

  • Socket Style  SO DIMM

  • Socket Type  Memory Card

  • Solder Tail Contact Plating Material  Gold Flash

  • Contact Base Material  Copper Alloy

Termination Features

  • Insertion Style  Cam-In

Mechanical Attachment

  • PCB Mounting Style  Surface Mount

  • PCB Mount Retention  With

  • PCB Mount Retention Type  Solder Peg

Housing Features

  • Centerline .6 mm [ .024 in ]

  • Housing Color  Black

  • Housing Material  High Temperature Thermoplastic

Dimensions

  • Stack Height 5.2 mm [ .205 in ]

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Tray, Tray/Box

  • Packaging Quantity  20

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.