Product Drawings

CAD Files

Catalog Pages/Data Sheets

Please review product documents or contact us for the latest agency approval information. 


Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Actuator Style  Square

  • Dust Proof  No

  • Illuminated  No

  • Leg Style  Kinked

  • Product Type  Switch

Configuration Features

  • Operating Function  No

  • Support Bracket  Without

  • Configuration (Pole-Throw)  Single Pole - Single Throw

  • Number of Actuators  1

  • Ganged  With

  • ESD Grounding Terminal  Without

  • Tactile  Yes

  • Snap Action  Without

  • Tactile Feel  With

Body Features

  • Actuator Color  Black

  • Bushing Style  Unthreaded

  • Actuator Material  Polyester

  • Actuator Force 160 g [ 5.648 oz ]

  • Cover Material  PET Film

  • Actuator Profile  Extended

  • Case Material  Polyamide

  • Case Color  Black

Contact Features

  • Contact Base Material  Brass

  • Contact Plating  Silver

  • Contact Current Rating (mA) 50

Termination Features

  • Termination Type  Printed Circuit Board

Mechanical Attachment

  • Mounting Type  Through Hole

  • Mounting Angle  Vertical

Housing Features

  • Low Profile  With

  • Process Sealed  No


  • Actuator Length 3.4 mm [ .134 in ]

  • Switch Height (in) .287

  • Button Width 3.81 mm [ .15 in ]

Usage Conditions

  • Temperature Rating (°C) Standard

Packaging Features

  • Packaging Method  Loose Piece


  • Comment  (On) indicates momentary position.

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.