Documentation

CAD Files

Catalog Pages/Data Sheets

Product Specifications

Product Specification

Product Environmental Compliance

TE Material Declaration

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Power Relay Type  Standard

Electrical Characteristics

  • Contact Limiting Breaking Current (A) 16

  • Coil Magnetic System  Monostable, DC

  • Coil Power Rating Class (mW) 300 – 400

  • Coil Power Rating DC (mW) 400

  • Coil Resistance (Ω) 360

  • Coil Special Features  UL Coil Insulation Class F

  • Coil Voltage Rating (VDC) 12

  • Contact Switching Voltage (Max) (VAC) 400

  • Contact Voltage Rating (VAC) 250

  • Insulation Initial Dielectric Between Contacts & Coil (Vrms) 5000

  • Contact Limiting Continuous Current (A) 16

  • Insulation Creepage Between Contact & Coil 10 mm [ .394 in ]

  • Contact Limiting Making Current (A) 165

  • Insulation Creepage Class (mm) 8

  • Contact Limiting Short-Time Current (A) 16

  • Insulation Initial Dielectric Between Open Contacts (Vrms) 1250

  • Insulation Initial Dielectric Between Coil & Contact Class (V) 4000

Body Features

  • Weight 14 g [ .494 oz ]

  • Insulation Special Features  Tracking Index of Relay Base PTI250

Contact Features

  • Contact Arrangement  1 Form A (NO)

  • Contact Current Class (A) 10 – 20, 16

  • Contact Current Rating (Max) (A) 16

  • Contact Material  AgSnO

  • Contact Number of Poles  1

  • Terminal Type  PCB-THT

  • Contact Special Features  W Pre-Make Contact

Mechanical Attachment

  • Relay Mounting Type  Printed Circuit Board

Dimensions

  • Width Class (Mechanical) (mm) 12 – 16

  • Length 29 mm [ 1.142 in ]

  • Insulation Clearance Class (mm) 8

  • Width 12.7 mm [ .5 in ]

  • Insulation Clearance Between Contact & Coil 10 mm [ .394 in ]

  • Height Class (Mechanical) (mm) 15 – 16

  • Height 15.7 mm [ .618 in ]

  • Length Class (Mechanical) (mm) 25 – 30

Usage Conditions

  • Environmental Category of Protection  RTII

  • Environmental Ambient Temperature Class (°C) 70 – 85

  • Environmental Ambient Temperature (Max) 85 °C [ 185 °F ]

Packaging Features

  • Packaging Method  Box & Tray, Tray

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.