Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Power Relay Type :
Standard
Electrical Characteristics
-
Contact Limiting Breaking Current (A):
16
-
Coil Magnetic System :
Monostable, DC
-
Coil Power Rating DC (mW):
993
-
Coil Resistance (Ω):
580
-
Coil Voltage Rating (VDC):
24
-
Contact Switching Voltage (Max) (VAC):
400
-
Contact Switching Voltage (Max) (VDC):
270
-
Contact Voltage Rating (VAC):
250
-
Insulation Creepage Between Contact & Coil :
8 mm [ .315 in ]
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms):
4000
-
Coil Power Rating Class (mW):
800 – 1000
-
Insulation Creepage Class (mm):
5.5 – 8, 8
-
Contact Limiting Continuous Current (A):
16
-
Contact Limiting Making Current (A):
25
-
Insulation Initial Dielectric Between Open Contacts (Vrms):
2000
-
Insulation Initial Dielectric Between Coil & Contact Class (V):
3500 – 4000, 4000 – 5000
Body Features
-
Product Weight :
32 g [ 1.13 oz ]
-
Insulation Special Features :
Tracking Index of Relay Base PTI250
Contact Features
-
Contact Arrangement :
1 Form A (NO)
-
Contact Current Class (A):
16
-
Contact Current Rating (Max) (A):
16
-
Contact Material :
AgCdO
-
Contact Number of Poles :
1
-
Contact Special Features :
3mm Contact Gap, Bifurcated/Twin Contacts, Magnetic Blowout
Dimensions
-
Product Height :
28.5 mm [ 1.122 in ]
-
Product Length :
35.5 mm [ 1.398 in ]
-
Product Width :
16.5 mm [ .65 in ]
-
Width Class (Mechanical) (mm):
15 – 20
-
Insulation Clearance Between Contact & Coil :
8 mm [ .315 in ]
-
Height Class (Mechanical) (mm):
25 – 30
-
Insulation Clearance Class (mm):
5 – 8, 8
-
Length Class (Mechanical) (mm):
35 – 40
Usage Conditions
-
Environmental Ambient Temperature (Max) :
70 °C [ 158 °F ]
-
Environmental Ambient Temperature Class (°C):
-20 – 70