Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Terminal Configuration :
10-32 Stud
-
Actuator Type :
Toggle
-
Circuit Breaker Type :
Magnetic
-
Illuminated :
Without
-
Illumination Type :
No Light
Configuration Features
-
Panel Cutout Size (in):
2.28 x 2.065
-
Circuit Function :
Series Trip
-
Number of Poles :
3
Electrical Characteristics
-
Operating Voltage (VAC):
240, 415
-
Current Rating (A):
20
-
Interrupt Capacity :
5000A @ 250VAC or 415/240VAC
Contact Features
-
Trip Time at 200% (seconds):
2.2 – 20
Mechanical Attachment
-
Mounting Options :
6-32 Mounting Threads
Dimensions
-
Product Height :
63.5 mm [ 2.5 in ]
Identification Marking
-
Stamped Marking Type :
International I/O