Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Power Relay Type :
Standard
Electrical Characteristics
-
Coil Power Rating DC (mW):
450
-
Coil Voltage Rating (VDC):
6
-
Contact Switching Voltage (Max) (VAC):
400
-
Contact Voltage Rating (VAC):
250
-
Insulation Creepage Class (mm):
3 – 5.5
Contact Features
-
Contact Arrangement :
1 Form C (CO)
-
Contact Current Rating (Max) (A):
8
-
Contact Material :
AgCdO
-
Contact Number of Poles :
1