Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Product Type  Cable Management Panel

  • System  AMP NETCONNECT

  • Rack Units  1

Configuration Features

  • Cable Management Type  Horizontal

  • Cable Routing (Front)  Standard Fingers

  • Cable Routing (Rear)  Standard Fingers

  • Configuration  Single-Sided

Body Features

  • Color  Black

  • Material  Carbon Steel

Housing Features

  • Housing Color  Aqua

Dimensions

  • Panel Height 44.45 mm [ 1.75 in ]

  • Height 41.5 mm [ 1.63 in ]

Operation/Application

  • For Use With  Twisted Pair & Optical Fiber Cables

Product Availability

  • Region  Asia, Australia/New Zealand, EMEA, Latin America, North America

Other

  • UCP Product  No

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.