Please review product documents or contact us for the latest agency approval information. 

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Sealed  No

  • Barrel Type  Closed Barrel

  • Wire/Cable Type  Regular Wire

  • Insulated  Yes

  • Insulated Wire Support  Yes

  • Support Style  Insulation Support

  • Stud Size  M6

  • Wire/Cable Composition  Solid or Stranded

  • Shape Code  RING-041

Configuration Features

  • Terminal Angle  Straight

  • Number of Holes  1

Electrical Characteristics

  • Voltage (Max) (V) 300

Body Features

  • Plating Material  Tin

  • Inspection Slot  No

  • Insulation Sleeve Material  Copper

  • Plating Thickness (µm) 2.54

  • Insulation Material  Nylon

  • Insulation Sleeve Color  Yellow

  • Insulation Support Sleeve Material  Copper

Contact Features

  • Terminal Type  Ring Tongue

  • Terminal Orientation  Straight

Dimensions

  • Stud Diameter 6.35 mm [ .25 in ]

  • Tongue Thickness 1 mm [ .039 in ]

  • Wire Insulation Diameter (Max) 6.4 mm [ .252 in ]

  • Wire Insulation Diameter 3.8 – 6.4 mm [ .15 – .25 in ]

  • Wire Size (AWG) 12 – 10

  • Wire Size (mm²) 2.62 – 6.64

  • Wire Size (CMA) 5180 – 13100

  • Barrel Inside Diameter 6.4 mm [ .252 in ]

  • Material Thickness 1 mm [ .039 in ]

  • Overall Length 33.8 mm [ 1.331 in ]

Usage Conditions

  • Operating Temperature Range (°C) 105

Operation/Application

  • Heavy Duty  No

Industry Standards

  • Government Qualified  No

Packaging Features

  • Packaging Method  Loose Piece

  • Packaging Quantity  500

Other

  • Barrel Color  Yellow

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.