Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Discrete Wire Type :
Stranded
Configuration Features
-
Compatible With Wire & Cable Type :
Discrete Wire
Electrical Characteristics
-
Operating Voltage (VAC):
250
-
Operating Voltage (VDC):
250
Contact Features
-
Contact Type :
Socket
-
Contact Mating Area Plating Material :
Silver
-
Wire Contact Termination Area Plating Material :
Pre-Silver
-
Contact Base Material :
Copper Iron
-
Contact Current Rating (Max) (A):
16
Termination Features
-
Termination Method to Wire & Cable :
Crimp