Documentation

Catalog Pages/Data Sheets

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Technology  Heat Shrink

  • Insulation  Plastic

  • Cable Shield Style  Wire

  • Mechanical Connectors Included  Yes

Configuration Features

  • Number of Cores  1

Electrical Characteristics

  • Voltage Class (kV) ≤ 36

Dimensions

  • Cross-Section Range (mm²) 150 – 300

  • Insulation Diameter (mm) 31.1 – 39.6

  • Conductor Diameter (mm) 13.9 – 21.6

  • Sheath Outside Diameter (mm) 38 – 53

Operation/Application

  • Application Type  Inline

Industry Standards

  • Design Specification  HD CENELEC 629.1

Product Availability

  • Product Availability  AMERICAS

Other

  • Installation Instruction  Spanish

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.